5G NR
PRACH Full-filled Config is based on 38.211 (v17.2.0) and the tables listed below.
FR1-Paired Spectrum/Supplementary uplink (Table 6.3.3.2-2)
FR1-Unparied Spectrum(Table 6.3.3.2-3)
FR2-Unparied Spectrum(Table 6.3.3.2-4)
Each table consists of Configuration Index, PRACH Format, Frame Period, Frame Offset, Subframe Index (Slot Index), Number of PRACH slots within a subframe (Number of PRACH slots within a 60 kHz slot), Number of time-domain PRACH occasions within a PRACH slot, and PRACH duration.
Remote Command - PRACH Full-Filled Config
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:CONFig:PFFilled "Bandwidth:FR1BW5M|FR1BW10M|FR1BW15M|FR1BW20M|FR1BW25M|FR1BW30M|FR1BW40M|FR1BW50M|FR1BW60M|FR1BW70M|FR1BW80M|FR1BW90M|FR1BW100M|FR2BW50M|FR2BW100M|FR2BW200M|FR2BW400M|FR2BW800M|FR2BW1600M|FR2BW2000M,Numerology:MU0|MU1|MU2Ncp|MU2Ecp|MU3|MU5|MU6,ConfigurationTable: FR1P|FR1U|FR2U,ConfigurationIndex: <Integer>, SCS:SCS15K|SCS30K|SCS60K|SCS120K|SCS1K25|SCS5K|SCS480K|SCS960K" |
SCPI Example |
RAD:NR5G:WAV:CCAR0:CONF:PFF "Bandwidth: FR1BW100M, Numerology:MU1, ConfigurationTable: FR1P, ConfigurationIndex: 255" |